??
CAD model selection
K0713.1305
HELP_VARIABLE
Company
KIPP
Description
K0713 - Ball studs for ball joints DIN 71803
Bill of material
K0713.1305
BESTKIPP
Order No.
K0713.1305
FORM
Form
B
AUSF
version
short, with riveting tenons
D1
diameter
13 mm
D2
thread
- mm
D3
diameter
13 mm
D5
diameter
8 mm
D6
diameter
8 mm
L2
Length
16.5 mm
L3
Length
13 mm
L5
length min.
1.5 mm
L6
Length max.
5.3 mm
L7
Length
5.0 mm
SW
width across flats
0 mm
GEW
Approx. weight
0.0147 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245181377
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions